_bms_i2c_read: CODE, 5174 0 15
_bms_i2c_write: CODE, 5189 0 15
_Display_2Digit: CODE, 1566 0 321
_Display_3Digit: CODE, 5648 0 496
_segment_digit_table: STRCODE, 6198 0 10
_trendFinder: CODE, 3960 0 136
_i2c_start: CODE, 1485 0 5
i1_WriteI2CMultipleByte: CODE, 5355 0 35
i1_i2c_getack: CODE, 5390 0 3
_BTLE_SHW: STRCODE, 6212 0 9
_bms_mdelay: CODE, 5225 0 29
_YaxisAnalysis: CODE, 3781 0 179
_bms_pedo_bma2x2_init: CODE, 0 0 0
_getStepCount: CODE, 5297 0 21
_main: CODE, 710 0 358
_bms_pedo_bma2x2_process_data: CODE, 0 0 0
i1_i2c_stop: CODE, 5407 0 5
_send2U1: CODE, 2020 0 27
i1_i2c_start: CODE, 5402 0 5
___lmul: CODE, 3744 0 37
_dev_api_bma2x2_identify_chip: CODE, 5472 0 176
__initialization: CODE, 614 0 93
___lwdiv: CODE, 5318 0 37
_algo_bsp_get_step_count: CODE, 5284 0 13
_gc_CompositeFilterCoeff: STRCODE, 6144 0 54
_InitializeSystem: CODE, 1068 0 355
i1_i2c_sendbyte: CODE, 5393 0 9
_dev_api_bma2x2_set_bw: CODE, 1960 0 60
_processAccelarationData: CODE, 2436 0 1259
_blink_SEG_DP: CODE, 5412 0 60
dev_api_bma2x2_set_range@BMA2X2_REGV_RANGE_LIST: STRCODE, 6208 0 4
_algo_bsp_init: CODE, 1504 0 51
_i2c_stop: CODE, 1561 0 5
_algo_bsp_indicate_accel_range: CODE, 1490 0 14
_ReadI2CMultipleByte: CODE, 555 0 59
i1_sendChar2U1: CODE, 2049 0 7
_i2c_init: CODE, 5160 0 14
_sendChar2U1: CODE, 1462 0 10
___wmul: CODE, 5204 0 21
_ISRCode: CODE, 4 0 549
_InitAlgo: CODE, 5254 0 30
_dev_api_bma2x2_read_xyz: CODE, 2056 0 186
_getAbsoluteShort: CODE, 3695 0 14
_dev_api_bma2x2_set_range: CODE, 1887 0 73
_WriteI2CMultipleByte: CODE, 1423 0 39
_algo_bsp_proc_data: CODE, 2242 0 194
_i2c_sendbyte: CODE, 1476 0 9
_i2c_getack: CODE, 1472 0 4
___bmul: CODE, 3709 0 35
_i2c_getbyte: CODE, 1555 0 6
Total: 5146